BURNDY
Image of GA400H294CTN GA400H294CTN, Cu Cable to 4" Sq Fence Post, Tinned

GA400H294CTN, Cu Cable to 4" Sq Fence Post, Tinned

Brand: Burndy

Catalog ID: GA400H294CTN

Mechanical Ground Connector for Copper Cable to 4" Square Fence Post; Accommodates: #6 Solid - #4 Stranded (small clamp); 1/0 Solid - 4/0 Stranded (large clamp).

  • Mechanical Ground Connector
  • Copper Cable to 4" Square Fence Post
  • Accommodates #6 Sol-#4 Str (small clamp)
  • 1/0 Sol-4/0 Str (large clamp)

General

Catalog Number

GA400H294CTN

Installation Torque Recommended Run in-lb

150 Lb in

Plated

Yes

Plating Type

Tin

UPC

621945462328

Dimensions

Dimension - Height fraction

6-3/4 in

Dimension - Height inch

6.75 in

Dimension - Width inch

6.06 in

Dimension - Width mm

154 mm

Package Height

5 in

Package Length

12.75 in

Package Weight

15.03 lb

Package Width

6.6 in

Conductor Related

Conductor - Copper Solid Size

6 AWG

Conductor - Copper Str Size

4 AWG

Conductor - Copper Str Size Range

6 Sol. - 4 Str. (Small Run)-1/0 Sol. - 4/0 Str. (Large Run)

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Standards - RoHS Compliance Status

EX

Force Related

Installation Torque Recommended Run in-lb

150 Lb in

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

54000