BURNDY
BUR_PPHID-264206_GAR-TN
BUR_PPHID-264206_GAR-TN

GAR154CW, Mechanical Grounding Connector, Cable to Rod or Pipe, Tin Plated

Brand:

Burndy

Catalog ID:

GAR154CW

To Rod or Pipe with the Same Connector; Hot Tin Dipped.

  • Parallel or 90° Copper Cable Connection
  • One-wrench installation
  • Rated for Direct Burial in earth or concrete

Product details

General

Catalog Number

GAR154CW

Installation Torque Recommended in-lb

240 LBS/in

Installation Torque Recommended Run in-lb

240 Lb in

Material

Copper

Material - Hardware

DURIUM™ Silicon Bronze

Plated

Y

Plating Type

Tin Plated bodies and electro tin plated hardware

U Bolt Type

244

UPC

781810048689

UPC 12 Digit

7818100486899

Dimensions

Dimension - B Length inch

1.75 in

Dimension - Height inch

2.88 in

Dimension - L Length Overall mm

33 mm

Dimension - Length Overall inch

1.31 in

Dimension - Outside Diameter inch

1.31 in

Dimension - Width inch

2.62 in

Dimension - Width mm

67 mm

Conductor Related

Conductor - Copper Solid Size

8 AWG

Conductor - Copper Solid Size Range

8-3

Conductor - Copper Str Size

4 AWG

Conductor - Copper Str Size Range

9 AWG - 4 AWG

Conductor - Copper Tube Std Size

1

Conductor - Copper Tube Std Size Range

1

Conductor - Pipe or Round Tube Size Range

1 in

Conductor - Rebar Size

9;10

Conductor - Rebar Size Range

9-10

Conductor - Rod Size

1.120-1.31 in

Conductor - Rod Size Range

1 1/8-1 1/4

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size
  • CU Tube Std-Size
  • Rod-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads