BURNDY
Image of GC15A GC15A, Mechanical Grounding Connector, Cable to Water Pipe, #14-1/0 AWG, 1/2"-1" Pipe, Al/Cu Rated
Image of GC15A GC15A, Mechanical Grounding Connector, Cable to Water Pipe, #14-1/0 AWG, 1/2"-1" Pipe, Al/Cu Rated

GC15A, Mechanical Grounding Connector, Cable to Water Pipe, #14-1/0 AWG, 1/2"-1" Pipe, Al/Cu Rated

$14.35 USD

Brand:

Burndy

Catalog ID:

GC15A

Mechanical Grounding Connector, Cable to Water Pipe, 14 AWG - 1/0 AWG, 1/2" - 1" Pipe, Al/Cu Rated.

  • Dual-rated for both copper and aluminum conductors providing maximum flexibility
  • Tin-plated to provide contact resistance and prevent galvanic corrosion
  • Clamps are range taking, only 3 catalog numbers cover the complete range of applications from 1/2 to 4 inches
  • UL467 Listed

Features: Ground Clamps Are UL Listed For Use With Either Copper Or Aluminum Conductors To Copper Water Pipe, Galvanized Pipe Or Steel Conduit, All Clamps Are Constructed From Tin-Plated High Strength Extruded Aluminum Alloy, PENETROX Oxide Inhibiting Compounds Are Recommended For All Aluminum, Clamps Are Dual Rated For Both Copper And Aluminum Conductors: Maximum Flexibility Of Application, All Connectors Are Tin Plated: Provide Low Contact Resistance And Prevents Galvanic Corrosion, All Clamps Are Range Taking: Only 3 Catalog Numbers Covers Complete Range Of Applications From 1/2 4 IN, Set Screw Type: Slot, Length: 2-1/4 IN, Hex Size: S, Width: 11/16 IN

Product details

General

Application

For Use With Either Copper Or Aluminum Conductors To Copper Water Pipe, Galvanized Pipe Or Steel Conduit

Catalog Number

GC15A

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

180 LBS/in

Material

Aluminum

Material Type - Screw

Steel

Physical Attribute - Screw Type

Slot

Plated

Y

Plating Type

Tin

Sub Brand

MECHANICAL CONNECTOR

Temperature Rating

-0.4

Type

GC-A, Dual Rated

UPC

781810240007

UPC 12 Digit

7818102400077

Dimensions

Dimension - Height mm

0 mm

Dimension - Hole Size inch

0.40 in

Dimension - Hole Size mm

10 mm

Dimension - L Length Overall mm

57 mm

Dimension - Length Overall inch

2.25 in

Dimension - Pad Width inch

0.69 in

Dimension - Width fraction

11/16 in

Dimension - Width inch

0.69 in

Dimension - Width mm

18 mm

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size

8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - AL Str Size Range

8 AWG-4/0 AWG

Conductor - Copper Solid Size

14 AWG;13 AWG;12 AWG;11 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG

Conductor - Copper Solid Size Range

14 AWG-1/0 AWG

Conductor - Copper Str Size

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0

Conductor - Copper Str Size Range

14 AWG - 1/0 AWG

Conductor - Pipe or Round Tube Run

1/2 ;3/4 ;1

Conductor - Pipe or Round Tube Run Range

1/2 -1

Conductor Type

  • AL C Str-Size
  • CU C Solid-Size
  • CU C Str-Size
  • Pipe or Tube Round-Run

Certifications And Compliance

Buy American Compliant

Yes

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

250

Minimum Pack Quantity

1