BURNDY
Image of GC22A GC22A, Mechanical Grounding Connector, Cable to Water Pipe, #6-250, 2-1/2"-4", Al/Cu Rated
Image of GC22A GC22A, Mechanical Grounding Connector, Cable to Water Pipe, #6-250, 2-1/2"-4", Al/Cu Rated

GC22A, Mechanical Grounding Connector, Cable to Water Pipe, #6-250, 2-1/2"-4", Al/Cu Rated

$169.49 USD

Brand:

Burndy

Catalog ID:

GC22A

Mechanical Grounding Connector, Cable to Water Pipe, 6 AWG - 250 kcmil, 2-1/2" - 4" Pipe, Al/Cu Rated.

  • Dual-rated for both copper and aluminum conductors providing maximum flexibility
  • Tin-plated to provide contact resistance and prevent galvanic corrosion
  • Clamps are range taking, only 3 catalog numbers cover the complete range of applications from 1/2 to 4 inches
  • UL467 Listed

Features: Ground Clamps Are UL Listed For Use With Either Copper Or Aluminum Conductors To Copper Water Pipe, Galvanized Pipe Or Steel Conduit, All Clamps Are Constructed From Tin-Plated High Strength Extruded Aluminum Alloy, PENETROX Oxide Inhibiting Compounds Are Recommended For All Aluminum, Clamps Are Dual Rated For Both Copper And Aluminum Conductors: Maximum Flexibility Of Application, All Connectors Are Tin Plated: Provide Low Contact Resistance And Prevents Galvanic Corrosion, All Clamps Are Range Taking: Only 3 Catalog Numbers Covers Complete Range Of Applications From 1/2 4 IN, Set Screw Type: Hex Socket, Length: 6-5/16 IN, Hex Size: 5/16 IN, Width: 1 IN

Product details

General

Application

For Use With Either Copper Or Aluminum Conductors To Copper Water Pipe, Galvanized Pipe Or Steel Conduit

Catalog Number

GC22A

EU RoHS Indicator

Yes

Hex Size

5/16

Installation Torque Recommended in-lb

240 LBS/in

Material

Aluminum

Material Type - Screw

Steel

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

Y

Plating Type

Tin

Sub Brand

MECHANICAL CONNECTOR

Temperature Rating

-0.4

Type

GC-A, Dual Rated

UPC

781810240021

UPC 12 Digit

7818102400211

Dimensions

Dimension - Height mm

0 mm

Dimension - Hole Size inch

0.62 in

Dimension - Hole Size mm

16 mm

Dimension - L Length Overall mm

160 mm

Dimension - Length Overall inch

6.31 in

Dimension - Pad Width inch

1.00 in

Dimension - Width fraction

1 in

Dimension - Width inch

1.00 in

Dimension - Width mm

25 mm

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size

6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - AL Str Size Range

6 AWG-250 kcmil

Conductor - Copper Solid Size

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

6 AWG-4/0 AWG

Conductor - Copper Str Size

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Size Range

6 AWG - 250 kcmil

Conductor - Pipe or Round Tube Run

2 1/2 ;3 ;3 1/2 ;4

Conductor - Pipe or Round Tube Run Range

2 1/2 -4

Conductor Type

  • AL C Str-Size
  • CU C Solid-Size
  • CU C Str-Size
  • Pipe or Tube Round-Run

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

16

Minimum Pack Quantity

1