BURNDY
Image of GC2525CT GC2525CT, Mechanical Grounding Connector, One to Two Cables to Bar
Image of GC2525CT GC2525CT, Mechanical Grounding Connector, One to Two Cables to Bar

GC2525CT, Mechanical Grounding Connector, One to Two Cables to Bar

Brand:

Burndy

Catalog ID:

GC2525CT

Cast Copper Alloy Mechanical Grounding Cable Tray Clamp, #6 Sol. (.162 Dia.) -1/0 Str. (.372 Dia.) Al/Cu Rated, 3/8" Stud, Galvanized Steel Hardware. Tin-plated Connector.

  • Cable Tray Ground Clamp of tin-plated cast copper
  • Accommodates either one or two conductors, copper or aluminum cable
  • Low profile head with deep Phillips recess
  • Galvanized steel bolt has ribbed neck preventing rotation during installation when installed in a 0.44 diameter hole
  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets with copper conductor only

Features: Made Of Tin-Plated Cast Copper Alloy, It Accommodates Either One Or Two Conductors, Copper Or Aluminum Cable, In Addition To A Low Profile Head With A Deep Phillips Recess, The Galvanized Steel Bolt Has A Ribbed Neck Which Prevents Rotation During Installation When Installed In A 0.44 Diameter Hole, When Used On Aluminum Conductor, The Cable Must Be Scratch Brushed And PENETROX A Joint Compound Must Be Used On Cable And Connector, UL467 Listed For Copper Conductor Only, Suitable For Direct Burial In Concrete Or Earth, The Bolt Head Is Mounted On The Inside Wall Of Cable Tray To Avoid Damage To The Cable Insulation, May Be Used With Aluminum Or Galvanized Steel Cable Tray, Stud/bolt Size: 3/8-16, Installation Torque: 240 IN-LB, Width: 1.45 IN, Cross Flats: 0.56 IN, Height: 1.95 IN, Dimension B: 1.12 IN

Product details

General

Application

For Direct Burial Applications In Concrete Or Earth And For Used With Aluminum Or Galvanized Steel Cable Tray

Catalog Number

GC2525CT

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

240 lb-in

Material

Copper Alloy

Plated

Y

Plating Type

Tin

Sub Brand

MECHANICAL CONNECTOR

Type

GC-CT

UPC

781810035504

UPC 12 Digit

7818100355044

Dimensions

Dimension - B Length inch

1.12 in

Dimension - Cross Flats inch

0.56 in

Dimension - Height inch

1.95 in

Dimension - Height mm

49.5 mm

Dimension - Width inch

1.45 in

Dimension - Width mm

37 mm

Conductor Related

Conductor - AL Str Size

6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG

Conductor - AL Str Size Range

6 AWG-1/0 AWG

Conductor - Copper Solid Size

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG

Conductor - Copper Solid Size Range

6 AWG-1/0 AWG

Conductor - Copper Str Size

7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0

Conductor - Copper Str Size Range

7 AWG - 1/0 AWG

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1