BURNDY
BUR_PPHID-264209_GC-TN
BUR_PPHID-264209_GC-TN

GC4C4CW, Mechanical Grounding Connector, Two Cables to Bar, Tin Plated

Brand:

Burndy

Catalog ID:

GC4C4CW

Mechanical Grounding Connector, 2 Cables to 1/4" Thick Bar, 8 AWG (Sol)- 4 AWG (Str), 3/8" Stud, Heavy Tin Plated.

Product details

General

Catalog Number

GC4C4CW

Installation Torque Recommended in-lb

240 lb-in

Material

Copper

Material Type - Screw

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

Y

Plating Type

Heavy Tin Plated

UPC

781810117279

UPC 12 Digit

7818101172799

Dimensions

Dimension - Height inch

1.49 in

Dimension - Height mm

37.8 mm

Dimension - L Length Overall mm

22 mm

Dimension - Length Overall inch

0.88 in

Dimension - Width fraction

1-1/8 in

Dimension - Width inch

1.12 in

Dimension - Width mm

28 mm

Conductor Related

Conductor - Copper Solid Size

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG

Conductor - Copper Solid Size Range

8 AWG-4 AWG

Conductor - Copper Str Size

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG

Conductor - Copper Str Size Range

8 AWG - 4 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings