BUR_SKU-GCS26
BUR_SKU-GCS26

GCS26TN, Ground Clamp to Steel Connector, Tin Plated

Brand:

Burndy

Catalog ID:

GCS26TN

Ground clamp to steel connector, Conductor range from #6 AWG to 2/0 AWG, Tin plated.

  • cULus for Grounding and Bonding,Direct Burial rated for installation into earth and concrete
  • Accepts beam thickness: .125 - .625” (1/8 to 5/8”)
  • Conductor range from #6 to 2/0
  • Versatile,allows parallel or perpendicular conductor orientation
  • Stainless steel hardware
  • 5/32” Allen cup point screw penetrates coatings on steel
  • No special tooling required
  • Applicable for use in “extremely volatile environments”

Stainless steel hardware, Versatile! Allows parallel and perpendicular conductor orientation, No special tooling required for installation

Product details

General

Application
Applicable for use in extremely volatile environments
EU RoHS Indicator
Contact Manufacturer
Installation Torque Recommended in-lb
180 in-lb on hex nut; 100 in-lb on Allen screw
Material
Copper Alloy, Cast
Material - Hardware
Stainless Steel
Plated
Yes
Plating Type
Tin Plated
Sub Brand
THE CONSTRICTOR
Type
GCS
UPC
621945516151

Dimensions

Dimensions
3.00 in x 1.60 in x 2.70 in
Height
2.7 in
Length
3 in
Width
1.6 in

Conductor Related

Conductor - Copper Str Size
#6 to 2/0

Logistics

Minimum Pack Quantity
1

Resources and downloads