BURNDY
BUR_PPHID-264208_GG
BUR_PPHID-264208_GG

GG141, Mechanical Grounding Connector, Copper Bar, Strap, Braid, or Cable to Rod or Tube

Brand:

Burndy

Catalog ID:

GG141

Accommodates: IPS 3/4"; Rod 1".

Product details

General

Catalog Number

GG141

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy, Cast

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

U Bolt Type

222

UPC

781810125038

UPC 12 Digit

7818101250388

Dimensions

Dimension - B Length inch

1.19 in

Dimension - Height mm

0 mm

Dimension - Width inch

2.38 in

Dimension - Width mm

60 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

28

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings