BUR_PPHID-264207_GK
BUR_PPHID-264207_GK

GK2034, Copper Alloy Grounding Clamp, 3 Cables to Rod or Pipe

Brand:

Burndy

Catalog ID:

GK2034

Mechanical Grounding Connector, 3 Cables to Pipe or Rod, 300 kcmil - 500 kcmil, 3" Pipe, 3 or 3-1/2" Rod, 1/2" Stud.

Product details

General

Installation Torque Recommended in-lb
480 LBS/in
Material
Copper Alloy, Cast
Material Type - Screw
DURIUMâ„¢ Silicon Bronze
Plated
N
Plating Type
Unplated
Type
Three Cables to Rod or Tube
UPC
621945128842
UPC 12 Digit
6219451288422

Dimensions

Bolt Size
1/2 in
Dimension - B Length inch
1.75 in
Dimension - Height inch
6.31 in
Dimension - Width fraction
6-7/8 in
Dimension - Width inch
6.88 in
Dimension - Width mm
175 mm

Conductor Related

Conductor - Rod Size
3 in ; 3 1/2 in
Conductor Size
300 kcmil - 500 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - UL Listed Direct Burial
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
UI

Logistics

Minimum Pack Quantity
1

Resources and downloads

Product Cross Section Image(s)

Sales Drawings