BURNDY
BUR_PPHID-264207_GK-TN
BUR_PPHID-264207_GK-TN

GK2226W, Copper Alloy Grounding Clamp, 3 Cables to Rod or Pipe, Tin Plated

Brand:

Burndy

Catalog ID:

GK2226W

Accommodates: 4 Sol - 2/0 Str Copper Cable; Tin Plated.

Product details

General

Catalog Number

GK2226W

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

Y

Plating Type

Tin - Hot Dipped

Type

Three Cables to Rod or Tube

UPC

781810135204

UPC 12 Digit

7818101352044

Dimensions

Dimension - B Length inch

1.50 in

Dimension - Height inch

6.38 in

Dimension - Width fraction

6-2/3 in

Dimension - Width inch

6.69 in

Dimension - Width mm

170 mm

Conductor Related

Conductor - Copper Solid Size

4;3;2;1;1/0;2/0;3/0

Conductor - Copper Solid Size Range

4-3/0

Conductor - Copper Str Size

5;4;3;2;1;1/0;2/0

Conductor - Copper Str Size B Range

4;4 1/2

Conductor - Copper Str Size Range

5 AWG - 2/0 AWG

Conductor - Copper Tube Std Size

3

Conductor - Copper Tube Std Size Range

3

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings