BURNDY
BUR_PPHID-264207_GP
BUR_PPHID-264207_GP

GP64526G1, Mechanical Grounding Connector, 2 Cables to Rod or Pipe

Brand:

Burndy

Catalog ID:

GP64526G1

Raised Floor Grounding Clamp, #4 Sol. - 2/0 Str., 1.69 in L, 2.38 in.

  • Accepts 1 or 2 ground conductors, requiring less connectors to install signal reference grid
  • Copper alloy, DURIUM™ Silicon U-Bolts, Nuts and Lockwashers, proving a low impedance ground path for maximum performance
  • Grounds all pedestals (Round or Square) from 3/4" to 1"
  • UL467 Listed

Features: Accepts 1 Or 2 Ground Conductors, Requires Less Connectors To Install Signal Reference Grid, Made Of Copper Alloy, DURIUM U-Bolts, Nuts And Lockwashers, Provides A Low Impedance Ground Path For Maximum Performance, Grounds All Pedestals (Round Or Square), Will Handle From 3/4 IN To 1 IN Round Or Square, Ease Of Installation, Serves 3 Needs, 1, Signal Reference Grid, 2, Static Ground, 3, Fault Current Ground, Connectors Solves All Possible Grounding Problems Found In Computer Applications Today, UL467 Listed, Width: 2.38 IN, Length: 1.69 IN, Pedestal Type: 3/4 - 1 IN Round, 3/4 - 7/8 IN Square, Dimension B: 1.5 IN

Product details

General

Application

For Raised Floor Systems

Catalog Number

GP64526G1

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy, Cast

Material - Hardware

DURIUM™ Silicon Bronze

Pedestal Type

Round;Square

Plated

N

Plating Type

Unplated

Sub Brand

MECHANICAL CONNECTOR

Type

GP-G1

U Bolt Type

UB222

UPC

781810828014

UPC 12 Digit

7818108280144

Dimensions

Bolt Size

3/8 in

Dimension - B Length inch

1.50 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

43 mm

Dimension - Length Overall inch

1.69 in

Dimension - Width inch

2.38 in

Dimension - Width mm

60 mm

Conductor Related

Conductor - Copper Solid Size Range

4 AWG

Conductor - Copper Str Size Range

2/0 AWG

Conductor Size

#4 AWG Sol - 2/0 AWG Str

Conductor Type

CU C Str-Size

Number of Conductors

1;2

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Certification - UL Listed Direct Burial

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1