BURNDY
BUR_PPHID-264219_GRF
BUR_PPHID-264219_GRF

GRF4C3, Universal Grounding Clamp, 1 or 2 Conductors to Round or Square Pedestal

Brand:

Burndy

Catalog ID:

GRF4C3

Univeral Grounding Clamp, 1 or 2 Nos of Conductors, 8 AWG-2 AWG, Pedestal Type : 1" (Round), Upto 7/8" (Square), 3/8" Stud.

  • One connector fits all applications
  • Ease of specification and installation
  • Single bolt design with no need to disassemble
  • Single wrench installation
  • Accepts 1 or 2 ground conductors
  • Requires less connectors to install signal reference grid
  • Tin plated cast bronze construction
  • Resists corrosion and provides extended life ground connection
  • Grounds all pedestals (round or square)
  • Will accept up to 7/8" Square and up to 1" Round
  • Serves 3 needs: Signal Reference Grid, Static Ground, Fault Current Ground
  • UNIGROUND™ connector will solve all ground problems fround in computer applications today
  • UL467 Listed for the US and Canadian Markets

Features: One Connector Fits All Applications, Ease Of Specification And Installation, Single Bolt Design, Ease Of Installation: No Need To Disassemble, Single Wrench Installation, Accepts 1 Or 2 Ground Conductors, Requires Less Connectors To Install Signal Reference Grid, Tin Plated Cast Bronze Construction, Resists Corrosion And Provides Extended Life Ground Connection, Grounds All Pedestals (Round Or Square), Will Handle Up To 7/8 IN Square And 1 IN Round, Ease Of Installation, One Connector Does It All, Serves 3 Needs: 1. Signal Reference Grid, 2. Static Ground, 3. Fault Current Ground, UNIGROUND Solves All Possible Grounding Problems Found In Computer Applications Today, UL467 Listed, Installation Torque: 240 IN-LB, Width: 1.76 IN, Height: 3.14 IN, Dimension B: 1.96 IN, Pedestal Type: For Round Up To 1 IN, For Square Up To 7/8 IN

Product details

General

Application

For Raised Floor Systems

Catalog Number

GRF4C3

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

100 LBS/in

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Pedestal Type

Round;Square

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

UNIGROUND

Trade Name

UNIGROUND™

Type

GRF

UPC

781810828021

UPC 12 Digit

7818108280211

Dimensions

Dimension - B Length inch

1.96 in

Dimension - Height inch

3.14 in

Dimension - Height mm

79.8 mm

Dimension - Width inch

1.76 in

Dimension - Width mm

45 mm

Conductor Related

Conductor - Copper Solid Size

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Solid Size Range

8 AWG-2 AWG

Conductor - Copper Str Size

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Str Size Range

8 AWG-2 AWG

Conductor - Pipe or Round Tube Size

3/8 ;1/2 ;3/4 ;1

Conductor - Pipe or Round Tube Size Range

3/8 in -1 in

Conductor - Pipe or Square Tube Size

1/2 ;5/8 ;3/4 ;7/8

Conductor - Pipe or Square Tube Size Range

1/2 in -7/8 in

Number of Conductors

1;2

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings