BURNDY
BUR_PPHID-264285_HFBP12
BUR_PPHID-264285_HFBP12

HFB334N, Substation - Copper Bar Clamp

Brand:

Burndy

Catalog ID:

HFB334N

Substation Connectors.

Product details

General

Application

Substation

Catalog Number

HFB334N

Connector Type

Tap

Material

Copper

Plated

N

Plating Type

Bright Dipped

UPC

781810005767

UPC 12 Digit

7818100057677

Dimensions

Dimension - B Length inch

3.00 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

178 mm

Dimension - Length Overall inch

7.00 in

Dimension - N inch

0.62 in

Dimension - Pad Width inch

3.00 in

Dimension - Pin Diameter fraction

3 in

Dimension - Pin Diameter inch

3.00 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

8

Resources and downloads