BURNDY
BUR_PPHID-264285_HFBP1
BUR_PPHID-264285_HFBP1

HFB43P1, Substation - Copper Bar Clamp

Brand:

Burndy

Catalog ID:

HFB43P1

Substation Connectors.

Product details

General

Application

Substation

Catalog Number

HFB43P1

Connector Type

Bus Bar Clamp and Accessories

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

UPC

781810078945

UPC 12 Digit

7818100789455

Dimensions

Dimension - L Length Overall mm

146 mm

Dimension - Length Overall inch

5.75 in

Dimension - Width inch

4.75 in

Dimension - Width mm

121 mm

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

6

Resources and downloads