BURNDY
BUR_PPHID-264285_HFBP12
BUR_PPHID-264285_HFBP12

HFB66P1, Substation - Copper Bar Clamp

Brand:

Burndy

Catalog ID:

HFB66P1

Substation Connectors.

Product details

General

Application

Substation

Catalog Number

HFB66P1

Connector Type

Bus Bar Clamp and Accessories

Installation Torque Recommended in-lb

660 LBS/in

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

UPC

781810005811

UPC 12 Digit

7818100058111

Dimensions

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

206 mm

Dimension - Length Overall inch

8.12 in

Dimension - Width fraction

8-3/25 in

Dimension - Width inch

8.12 in

Dimension - Width mm

206 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads