BURNDY
BUR_PPHID-264285_HFBP1
BUR_PPHID-264285_HFBP1

HFB84P1, Substation - Copper Bar Clamp

Brand:

Burndy

Catalog ID:

HFB84P1

Substation Connectors.

Product details

General

Application

Substation

Connector Type

Bus Bar Clamp and Accessories

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

UPC

781810256121

UPC 12 Digit

7818102561211

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1