HSHPF_LENGTHS_STICKS_PHOTO_BW
HSHPF_LENGTHS_STICKS_PHOTO_BW

HSB100SR48PF5, Heat Shrink Black

Brand:

Burndy

Catalog ID:

HSB100SR48PF5

Heat Shrink Black.

Product details

General

Connector Type
THIN WALL TUBES/REELS
Material
Polyvinyl chloride
UPC
781810214756

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - ETL
No
Standards - RoHS Compliance Status
UI
UL Listed
No

Logistics

Minimum Pack Quantity
5