BURNDY
HSHPF_LENGTHS_STICKS_PHOTO_BW
HSHPF_LENGTHS_STICKS_PHOTO_BW
play

HSB110H48PF5, Cross-Linked Polyolefin Heat Shrinkable Heavy Wall Tube, 1 - 3/0 AWG, 1000 V, Shrink Ratio: 3 : 1.

Brand:

Burndy

Catalog ID:

HSB110H48PF5

Cross-Linked Polyolefin Heat Shrinkable Heavy Wall Tube, 1 - 3/0 AWG, 600 V, Shrink Ratio: 3 : 1.

Features: Type HS-H-PF Is A Heavy Wall, Flame Retardant Heat Shrink Tubing Made Of Cross-Linked Polyolefin, The Shrink Ratio Is 3:1, And The Inside Diameter Is Coated With An Adhesive Sealant To Protect Against Moisture And Corrosion, UL486D Listed For Direct Burial Applications, Accommodates 14 AWG -500 KCMIL Conductors, Operating Temperatures From -55 DEG C To 135 DEG C With A Shrink Temperature Of 120 DEG C, Cut Lengths and 4 Foot Sticks, Inner Diameter Expanded: 1.1 IN Minimum, Nominal Diameter: 1.1 IN, Inner Diameter After Recovery: 0.4 IN Maximum, Material: Cross-Linked Polyolefin, Conductor Range: 1 - 3/0 AWG

Product details

General

Application

For Direct Burial

Catalog Number

HSB110H48PF5

Connector Type

HEAVY WALL TUBES

EU RoHS Indicator

Yes

Material

Cross-linked Polyolefin

Sub Brand

HEAT SHRINK

Type

HS-H-PF, Heavy Wall, Flame Retardant

UPC

781810214909

Conductor Related

Conductor Range

#1 AWG to #3/0 AWG

Conductor Size

1AWG - 3/0AWG

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

5

Minimum Pack Quantity

1

Number of Pieces in Package

5

Resources and downloads