BURNDY
HSHPF_LENGTHS_STICKS_PHOTO_BW
HSHPF_LENGTHS_STICKS_PHOTO_BW

HSB110H4PF25, Heat Shrink Tubing, 1.10" ID Min.(Exp.), 0.35" ID Max.(Rec.), 1 - 3/0, Polyolefin, Thick Wall, Black, Shrink ratio-3:1, 600V.

Brand:

Burndy

Catalog ID:

HSB110H4PF25

Heat Shrink Tubing, 1.10" ID Min.(Exp.), 0.35" ID Max.(Rec.), 1 - 3/0, Polyolefin, Thick Wall, Black, Shrink ratio-3:1, 600V.

Product details

General

Catalog Number

HSB110H4PF25

Material

POLYOLEFIN

UPC

781810454060

Conductor Related

Conductor Range

#1 AWG to #3/0 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

625

Minimum Pack Quantity

1

Number of Pieces in Package

25