BURNDY
HSTPF_GROUP_PHOTO_BW
HSTPF_GROUP_PHOTO_BW
play

HSB11612T6PF14, Heat Shrink tubing, Polyolefin, Thin wall, Black, Shrink ratio - 2:1, 600V, 14 pieces per kit.

Brand:

Burndy

Catalog ID:

HSB11612T6PF14

Heat Shrink tubing, Polyolefin, Thin wall, Black, Shrink ratio - 2:1, 600V, 14 pieces per kit.

Product details

General

Catalog Number

HSB11612T6PF14

Connector Type

THIN WALL TUBES

Material

Cross-linked Polyolefin

UPC

781810214688

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

140

Minimum Pack Quantity

1

Number of Pieces in Package

14

Resources and downloads