BURNDY
HSCFR_Photo_BW
HSCFR_Photo_BW

HSB12FR, PVC Thin Wall Black Heat Shrink Tubing, #1-#4 Code, #4-#6 Flex, 600 V, Fire Retardant.

Brand:

Burndy

Catalog ID:

HSB12FR

PVC Thin Wall Black Heat Shrink Tubing, #1-#4 Code, #4-#6 Flex, 600 V, Fire Retardant.

  • Flame Retardant
  • Flexible Polyvinylchloride
  • 2:1 Shrink Ratio
  • 600 Volts

Features: Type HS-FR Is A Flexible Polyvinyl Chloride Thin-Wall Heat-Shrink, Offering Insulating, Color Identification And Strain Relieving Properties For Terminations And Splices, The 2:1 Shrink Ratio Allows For Faster Shrink Recovery, Covering Wire Sizes: 16 AWG To 1000 KCMIL, UL Recognized, 105 DEG C, 600V, Operating Temperatures From -20 DEG C To 105 DEG C With A Shrink Temperature Of 135 DEG C, UL 224, VW-1 Rated, Self-Extinguishing Flame Retardant Properties, Multi-Use Tubing: Insulate, Strain Relief, Easy Identification: Available In Wide Range Of Colors, Low Shrink Temperature: Only Requires Common Hot Air Guns To Apply, Meets MIL-M-23053/Z-206C, Inner Diameter Expanded: 0.5 IN, Inner Diameter After Recovery: 0.25 IN, Conductor Range: 4 - 1 AWG (Code), 6 - 4 AWG (Flex), Material: Polyvinyl Chloride

Product details

General

Application

For Terminations And Splices

Catalog Number

HSB12FR

Connector Type

THIN WALL TUBES/REELS

EU RoHS Indicator

Yes

Material

Polyvinyl chloride

Sub Brand

HEAT SHRINK

Type

HS-FR, Thin Wall, Flexible, Fire Retardant

UPC

781810265789

Dimensions

Thickness

0.03

Conductor Related

Conductor Range

#6 AWG to #4 AWG

Conductor Size

4AWG - 1AWG

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads