BURNDY
HSTPF_GROUP_PHOTO_BW
HSTPF_GROUP_PHOTO_BW
play

HSB12T6PF10, Heat Shrink Tubing, 0.50" ID Min.(Exp.), 0.25" ID Max.(Rec.), Polyolefin, Thin Wall, Black, Shrink ratio-2:1, 600V.

Brand:

Burndy

Catalog ID:

HSB12T6PF10

Heat Shrink Tubing, 0.50" ID Min.(Exp.), 0.25" ID Max.(Rec.), Polyolefin, Thin Wall, Black, Shrink ratio-2:1, 600V.

Product details

General

Catalog Number

HSB12T6PF10

Material

POLYOLEFIN

UPC

781810214558

Conductor Related

Conductor Range

#6 AWG to #2 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Number of Pieces in Package

10

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings

Videos

play
Heat Shrink Product Overview & Installation