BURNDY
HSCFR_Photo_BW
HSCFR_Photo_BW
play

HSB14FR250, Heat Shrink Tubing, 0.25" ID Min.(Exp.), 0.13" ID Max.(Rec.), #12 - #10, PVC, Fire retardant, Thin Wall, Black, 250 Ft Reel.

Brand:

Burndy

Catalog ID:

HSB14FR250

Heat Shrink Tubing, 0.25" ID Min.(Exp.), 0.13" ID Max.(Rec.), #12 - #10, PVC, Fire retardant, Thin Wall, Black, 250 Ft Reel.

Product details

General

Catalog Number

HSB14FR250

Connector Type

THIN WALL TUBES/REELS

Material

Polyvinyl chloride

UPC

781810265826

Conductor Related

Conductor Range

#12 AWG to #10 AWG

Conductor Size

12AWG -8AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads

Specifications

Product Cross Section Image(s)

Sales Drawings

Videos

play
Heat Shrink Product Overview & Installation