BURNDY
HSTPF_GROUP_PHOTO_BW
HSTPF_GROUP_PHOTO_BW
play

HSB14T6PF14, Thin Wall Cross-Linked Polyolefin Heat Shrink Tubing, #10-14 AWG, 600 V, 6.00" L, Flame Retardant, All Black.

Brand:

Burndy

Catalog ID:

HSB14T6PF14

Thin Wall Cross-Linked Polyolefin Heat Shrink Tubing, #10-14 AWG, 600 V, 6.00" L, Flame Retardant, All Black.

Features: Type HS-T-PF Is A Flexible Thin Wall, Flame Retardant Heat Shrink Tubing Made Of Crosslinked Polyolefin, The 2:1 Shrink Ratio Allows For Faster Shrink Recovery, Covering Wire Sizes 18 AWG To 300 KCMIL, Operating Temperatures From -55 To 135 DEG C With A Shrink Temperature Of 120 DEG C, Nominal Diameter: 1/4 IN, Inner Diameter Expanded: 0.25 IN Minimum, Conductor Range: 14 - 10 AWG, Material: Cross-Linked Polyolefin, Inner Diameter After Recovery: 0.12 IN Maximum

Product details

General

Application

For Terminations And Splices

Catalog Number

HSB14T6PF14

EU RoHS Indicator

Yes

Material

POLYOLEFIN

Sub Brand

HEAT SHRINK

Type

HS-T-PF, Thin Wall, Flexible, Flame Retardant

UPC

781810214534

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

140

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings

Videos

play
Heat Shrink Product Overview & Installation