BURNDY
HSTPF_GROUP_PHOTO_BW
HSTPF_GROUP_PHOTO_BW
play

HSB18T6PF20, Thin Wall Cross-Linked Polyolefin Heat Shrink Tubing, #14-18 AWG, 600 V, 6.00" L, Flame Retardant, All Black.

Brand:

Burndy

Catalog ID:

HSB18T6PF20

Thin Wall Cross-Linked Polyolefin Heat Shrink Tubing, #14-18 AWG, 600 V, 6.00" L, Flame Retardant, All Black.

Features: Type HS-T-PF Is A Flexible Thin Wall, Flame Retardant Heat Shrink Tubing Made Of Crosslinked Polyolefin, The 2:1 Shrink Ratio Allows For Faster Shrink Recovery, Covering Wire Sizes 18 AWG To 300 KCMIL, Operating Temperatures From -55 To 135 DEG C With A Shrink Temperature Of 120 DEG C, Nominal Diameter: 1/8 IN, Inner Diameter Expanded: 0.12 IN Minimum, Material: Cross-Linked Polyolefin, Inner Diameter After Recovery: 06 IN Maximum, Conductor Range: 18 - 14 AWG

Product details

General

Application

For Terminations And Splices

Catalog Number

HSB18T6PF20

EU RoHS Indicator

Yes

Material

POLYOLEFIN

Sub Brand

HEAT SHRINK

Type

HS-T-PF, Thin Wall, Flexible, Flame Retardant

UPC

781810214510

Conductor Related

Conductor Range

#18 AWG to #14 AWG

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

200

Minimum Pack Quantity

1

Number of Pieces in Package

20

Resources and downloads

Specifications

Product Cross Section Image(s)

Sales Drawings

Videos

play
Heat Shrink Product Overview & Installation