HSFR_Photo_BW
HSFR_Photo_BW

HSB332T48PF, Thin Wall Cross-Linked Black Polyolefin Heat Shrink Tubing, #16-18 AWG, 600 V, Flame Retardant.

Brand:

Burndy

Catalog ID:

HSB332T48PF

Thin Wall Cross-Linked Black Polyolefin Heat Shrink Tubing, #16-18 AWG, 600 V, Flame Retardant.

Features: Type HS-T-PF Is A Flexible Thin Wall, Flame Retardant Heat Shrink Tubing Made Of Crosslinked Polyolefin, The 2:1 Shrink Ratio Allows For Faster Shrink Recovery, Covering Wire Sizes 18 AWG To 300 KCMIL, Operating Temperatures From -55 To 135 DEG C With A Shrink Temperature Of 120 DEG C, Nominal Diameter: 3/32 IN, Inner Diameter Expanded: 09 IN Minimum, Material: Cross-Linked Polyolefin, Conductor Range: 18 - 16 AWG, Inner Diameter After Recovery: 05 IN Maximum

Product details

General

Application
For Terminations And Splices
Connector Type
THIN WALL REEL
EU RoHS Indicator
Yes
Material
Cross-linked Polyolefin
Sub Brand
HEAT SHRINK
Type
HS-T-PF, Thin Wall, Flexible, Flame Retardant
UPC
781810212295

Conductor Related

Conductor Range
#18 AWG to #16 AWG
Conductor Size
18AWG - 16AWG

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - ETL
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1