BURNDY
HSHPF_LENGTHS_STICKS_PHOTO_BW
HSHPF_LENGTHS_STICKS_PHOTO_BW

HSB34T1200PF, Heat Shrink Tubing, 0.75" ID Min.(Exp.), 0.38" ID Max.(Rec.), Polyolefin, Thin Wall, Black, Shrink ratio-2:1, 600V, 100 Ft Reel.

Brand:

Burndy

Catalog ID:

HSB34T1200PF

Heat Shrink Tubing, 0.75" ID Min.(Exp.), 0.38" ID Max.(Rec.), Polyolefin, Thin Wall, Black, Shrink ratio-2:1, 600V, 100 Ft Reel.

Product details

General

Catalog Number

HSB34T1200PF

Material

POLYOLEFIN

UPC

781810242407

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1