BURNDY
HSTPF_GROUP_PHOTO_BW
HSTPF_GROUP_PHOTO_BW
play

HSB38T6PF12, Heat Shrink Tubing, 0.38" ID Min.(Exp.), 0.19" ID Max.(Rec.), #8 - #6, Polyolefin, Thin Wall, Black, Shrink ratio-2:1.

Brand:

Burndy

Catalog ID:

HSB38T6PF12

Heat Shrink Tubing, 0.38" ID Min.(Exp.), 0.19" ID Max.(Rec.), #8 - #6, Polyolefin, Thin Wall, Black, Shrink ratio-2:1.

Product details

General

Catalog Number

HSB38T6PF12

Material

POLYOLEFIN

UPC

781810214541

Conductor Related

Conductor Range

#8 AWG to #6 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

120

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings

Videos

play
Heat Shrink Product Overview & Installation