BURNDY
HSHPF_LENGTHS_STICKS_PHOTO_BW
HSHPF_LENGTHS_STICKS_PHOTO_BW

HSBL116T300PF, Heat Shrink Tubing, 0.06" ID Min.(Exp.), 0.03" ID Max.(Rec.), #18, Polyolefin, Thin Wall, Blue, Shrink ratio-2:1, 25 Ft Reel.

Brand:

Burndy

Catalog ID:

HSBL116T300PF

Heat Shrink Tubing, 0.06" ID Min.(Exp.), 0.03" ID Max.(Rec.), #18, Polyolefin, Thin Wall, Blue, Shrink ratio-2:1, 25 Ft Reel.

Product details

General

Connector Type

THIN WALL REEL

Material

Cross-linked Polyolefin

UPC

781810213186

Conductor Related

Conductor Range

#18 AWG

Conductor Size

18AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Logistics

Minimum Pack Quantity

10