BURNDY
HSCFR_Photo_BW
HSCFR_Photo_BW

HSBLU12FR250, Heat Shrink Tubing, 0.50" ID Min.(Exp.), 0.25" ID Max.(Rec.), #6 - #4, Thin Wall, Blue, 250 Ft Reel

Brand:

Burndy

Catalog ID:

HSBLU12FR250

Heat Shrink Tubing, 0.50" ID Min.(Exp.), 0.25" ID Max.(Rec.), #6 - #4, PVC, Fire retardant, Thin Wall, Blue, Shrink ratio-2:1, 250 Ft Reel.

Product details

General

Catalog Number

HSBLU12FR250

Connector Type

THIN WALL TUBES/REELS

Material

Polyvinyl chloride

UPC

781810266021

Conductor Related

Conductor Range

#6 AWG to #4 AWG

Conductor Size

4AWG - 1AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

2