BURNDY
HSCFR_Photo_BW
HSCFR_Photo_BW

HSC112FRFT, Heat Shrinkable Thin Wall Tube, 600 V, Shrink Ratio: 2 : 1.

Brand:

Burndy

Catalog ID:

HSC112FRFT

Heat Shrinkable Thin Wall Tube, 600 V, Shrink Ratio: 2 : 1.

Features: Type HSC-FR Is A Flexible Polyvinyl Chloride Clear Heat-Shrink Tubing, Excellent Flame Retardant Properties And A 2:1 Shrink Ratio, The VISI-SHRINK Tubing Enables Inspectors To Read Die Index Embossments On Installed Connectors Easily, UL Recognized, 105 DEG C, 600V, The Operating Temperature From -20 To 105 DEG C With A Shrink Temperature Of 135 DEG C, UL 224, VW-1 Rated, Self-Extinguishing Flame Retardant Properties, Clear Tubing, Allows Inspection Of Die Index Embossed And Shiner After Installation Is Complete, Should Any Corrosion Occur It Will Be Visible During Inspection, Low Shrink Temperature, Only Requires Common Hot Air Guns To Apply, Meets MIL-M-23053/Z-206C, Inner Diameter Expanded: 1.5 IN, Inner Diameter After Recovery: 0.75 IN, Conductor Range: 350 - 750 KCMIL (Code), 250 - 500 KCMIL (Flex), Material: Polyvinyl Chloride

Product details

General

Application

For Terminations And Splices

Catalog Number

HSC112FRFT

EU RoHS Indicator

Yes

Sub Brand

VISISHRINK

Type

HSC-FR, Thin Wall, Flexible, Fire Retardant

UPC

781810033739

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

1250