BURNDY
HSCFR_Photo_BW
HSCFR_Photo_BW

HSC200FR100, Clear Heat Shrink Tubing, 100 foot reel

Brand:

Burndy

Catalog ID:

HSC200FR100

Polyvinyl Chloride Clear Heat Shrink Tubing, 800 - 1000 kcmil Code, 500 - 750 kcmil Flex.

Features: Type HSC-FR Is A Flexible Polyvinyl Chloride Clear Heat-Shrink Tubing, Excellent Flame Retardant Properties And A 2:1 Shrink Ratio, The VISI-SHRINK Tubing Enables Inspectors To Read Die Index Embossments On Installed Connectors Easily, UL Recognized, 105 DEG C, 600V, The Operating Temperature From -20 To 105 DEG C With A Shrink Temperature Of 135 DEG C, UL 224, VW-1 Rated, Self-Extinguishing Flame Retardant Properties, Clear Tubing, Allows Inspection Of Die Index Embossed And Shiner After Installation Is Complete, Should Any Corrosion Occur It Will Be Visible During Inspection, Low Shrink Temperature, Only Requires Common Hot Air Guns To Apply, Meets MIL-M-23053/Z-206C, Inner Diameter Expanded: 2 IN, Inner Diameter After Recovery: 1 IN, Material: Polyvinyl Chloride, Conductor Range: 800 - 1000 KCMIL (Code), 500 - 750 KCMIL (Flex)

Product details

General

Application

For Terminations And Splices

Catalog Number

HSC200FR100

Color

Clear

Connector Type

CLEAR TUBES

EU RoHS Indicator

Yes

Material

Polyvinyl chloride

Sub Brand

VISISHRINK

Trade Name

VISI-SHRINK™

Type

HSC-FR, Thin Wall, Flexible, Fire Retardant

UPC

781810266243

Conductor Related

Conductor Size

800kcmil - 1000kcmil

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1