BURNDY
HSCFR_Photo_BW
HSCFR_Photo_BW

HSG112FR, Heat Shrink Tubing, 1.50" ID Min.(Exp.), 0.75" ID Max.(Rec.), 250 - 500, Thin Wall, Green, 25 Ft Reel

Brand:

Burndy

Catalog ID:

HSG112FR

Heat Shrink Tubing, 1.50" ID Min.(Exp.), 0.75" ID Max.(Rec.), 250 - 500, PVC, Fire retardant, Thin Wall, Green, Shrink ratio-2:1, 25 Ft Reel.

  • Flame Retardant
  • Flexible Polyvinylchloride
  • 2:1 Shrink Ratio
  • 600 Volts

Product details

General

Catalog Number

HSG112FR

Color

Green

Connector Type

THIN WALL TUBES/REELS

Material

Polyvinyl chloride

UPC

781810266342

Conductor Related

Conductor Range

250-500 Kcmil

Conductor Size

350kcmil - 750kcmil

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

20

Resources and downloads