HSFR_Photo_BW
HSFR_Photo_BW

HSG14T300PF, Heat Shrink Tubing, 0.25" ID Min.(Exp.), 0.12" ID Max.(Rec.), #14 - 10, Polyolefin, Thin Wall, Green, Shrink ratio-2:1, 25 Ft Reel.

Brand:

Burndy

Catalog ID:

HSG14T300PF

Heat Shrink Tubing, 0.25" ID Min.(Exp.), 0.12" ID Max.(Rec.), #14 - 10, Polyolefin, Thin Wall, Green, Shrink ratio-2:1, 25 Ft Reel.

Product details

General

Color
Green
Connector Type
THIN WALL REEL
Material
Cross-linked Polyolefin
UPC
781810213636

Conductor Related

Conductor Range
#14 AWG to #10 AWG
Conductor Size
14AWG - 10AWG

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - ETL
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1