BURNDY
HSFR_Photo_BW
HSFR_Photo_BW

HSG38FR, Green Heat Shrink Tubing

Brand:

Burndy

Catalog ID:

HSG38FR

Green Heat Shrink Tubing.

Product details

General

Connector Type

THIN WALL TUBES/REELS

Material

Polyvinyl chloride

UPC

781810266465

Conductor Related

Conductor Size

6AWG - 4AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Logistics

Minimum Pack Quantity

200