BURNDY
HSFR_Photo_BW
HSFR_Photo_BW

HSGY200FR, Heat Shrink Tubing, 2.00" ID Min.(Exp.), 1.00" ID Max.(Rec.), 500 - 750, PVC, Fire retardant, Thin Wall, Gray, 25 Ft Reel.

Brand:

Burndy

Catalog ID:

HSGY200FR

Heat Shrink Tubing, 2.00" ID Min.(Exp.), 1.00" ID Max.(Rec.), 500 - 750, PVC, Fire retardant, Thin Wall, Gray, 25 Ft Reel.

Product details

General

Color

Gray

Material

PVC (POLYVINYL CHLORIDE)

UPC

781810267257

Conductor Related

Conductor Range

500-750 Kcmil

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Logistics

Minimum Pack Quantity

1