HSTPF_GROUP_PHOTO_BW
HSTPF_GROUP_PHOTO_BW
play

HSM14T6PF14, Thin Wall Cross-Linked Polyolefin Heat Shrink Tubing, #10-14 AWG, 600 V, 6.00" L, Flame Retardant, Multiple Colors.

Brand:

Burndy

Catalog ID:

HSM14T6PF14

Thin Wall Cross-Linked Polyolefin Heat Shrink Tubing, #10-14 AWG, 600 V, 6.00" L, Flame Retardant, Multiple Colors.

Features: Type HS-T-PF Is A Flexible Thin Wall, Flame Retardant Heat Shrink Tubing Made Of Crosslinked Polyolefin, The 2:1 Shrink Ratio Allows For Faster Shrink Recovery, Covering Wire Sizes: 18 AWG To 300 KCMIL, Operating Temperatures From -55 To 135 DEG C With A Shrink Temperature Of 120 DEG C, 6 IN Length, Nominal Diameter: 1/4 IN, Inner Diameter Expanded: 0.25 IN Minimum, Inner Diameter After Recovery: 0.12 IN Maximum, Material: Cross-Linked Polyolefin, Conductor Range: 14 - 10 AWG

Product details

General

Application
For Terminations And Splices
Color
Multiple Colors
Connector Type
THIN WALL TUBES
EU RoHS Indicator
Yes
Material
Cross-linked Polyolefin
Sub Brand
HEAT SHRINK
Type
HS-T-PF, Thin Wall, Flexible, Flame Retardant
UPC
781810214626

Conductor Related

Conductor Range
#14 AWG to #10 AWG
Conductor Size
14AWG - 10AWG

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - ETL
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
140
Minimum Pack Quantity
10

Resources and downloads

Product Cross Section Image(s)

Sales Drawings

Videos

play
Heat Shrink Product Overview & Installation