BURNDY
HSTPF_GROUP_PHOTO_BW
HSTPF_GROUP_PHOTO_BW
play

HSM316T6PF18, Thin Wall Cross-Linked Polyolefin Heat Shrink Tubing, #12-18 AWG, 600 V, 6.00" L, Flame Retardant, Multiple Colors.

Brand:

Burndy

Catalog ID:

HSM316T6PF18

Thin Wall Cross-Linked Polyolefin Heat Shrink Tubing, #12-18 AWG, 600 V, 6.00" L, Flame Retardant, Multiple Colors.

Features: Type HS-T-PF Is A Flexible Thin Wall, Flame Retardant Heat Shrink Tubing Made Of Crosslinked Polyolefin, The 2:1 Shrink Ratio Allows For Faster Shrink Recovery, Covering Wire Sizes: 18 AWG To 300 KCMIL, Operating Temperatures From -55 To 135 DEG C With A Shrink Temperature Of 120 DEG C, 6 IN Length, Inner Diameter Expanded: 0.19 IN Minimum, Nominal Diameter: 3/16 IN, Inner Diameter After Recovery: 09 IN Maximum, Material: Cross-Linked Polyolefin, Conductor Range: 18 - 12 AWG

Product details

General

Application

For Terminations And Splices

Catalog Number

HSM316T6PF18

Color

Multiple Colors

Connector Type

THIN WALL TUBES

EU RoHS Indicator

Yes

Material

Cross-linked Polyolefin

Sub Brand

HEAT SHRINK

Type

HS-T-PF, Thin Wall, Flexible, Flame Retardant

UPC

781810214619

Conductor Related

Conductor Range

#18 AWG to #12 AWG

Conductor Size

18AWG - 12AWG

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

180

Minimum Pack Quantity

1

Resources and downloads

Specifications

Product Cross Section Image(s)

Sales Drawings

Videos

play
Heat Shrink Product Overview & Installation