HSFR_Photo_BW
HSFR_Photo_BW

HSR12T48PF, Heat Shrink Tubing, 0.50" ID Min.(Exp.), 0.25" ID Max.(Rec.), Polyolefin, Thin Wall, Red, Shrink ratio-2:1, 600V, 4 Ft Reel.

Brand:

Burndy

Catalog ID:

HSR12T48PF

Heat Shrink Tubing, 0.50" ID Min.(Exp.), 0.25" ID Max.(Rec.), Polyolefin, Thin Wall, Red, Shrink ratio-2:1, 600V, 4 Ft Reel.

Product details

General

Color
Red
Connector Type
THIN WALL REEL
Material
Cross-linked Polyolefin
UPC
781810212738

Conductor Related

Conductor Range
#6 AWG to #2 AWG
Conductor Size
6AWG - 2AWG

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - ETL
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1