BURNDY
HSFR_Photo_BW
HSFR_Photo_BW

HSR34FR250, Heat Shrink Tubing, 0.75" ID Min.(Exp.), 0.38" ID Max.(Rec.), #12 - 1/0, PVC, Fire retardant, Thin Wall, Red, 250 Ft Reel.

Brand:

Burndy

Catalog ID:

HSR34FR250

Heat Shrink Tubing, 0.75" ID Min.(Exp.), 0.38" ID Max.(Rec.), #12 - 1/0, PVC, Fire retardant, Thin Wall, Red, 250 Ft Reel.

Product details

General

Color

Red

Connector Type

THIN WALL TUBES/REELS

Material

Polyvinyl chloride

UPC

781810266762

Conductor Related

Conductor Range

#2 AWG to # 1/0 AWG

Conductor Size

1/0AWG - 3/0AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Logistics

Minimum Pack Quantity

2