BURNDY
HSFR_Photo_BW
HSFR_Photo_BW
play

HSR34T300PF, Heat Shrink Tubing, 0.75" ID Min.(Exp.), 0.38" ID Max.(Rec.), #1 - 3/0, Polyolefin, Thin Wall, Red, Shrink ratio-2:1, 600V, 25 Ft Reel.

Brand:

Burndy

Catalog ID:

HSR34T300PF

Heat Shrink Tubing, 0.75" ID Min.(Exp.), 0.38" ID Max.(Rec.), #1 - 3/0, Polyolefin, Thin Wall, Red, Shrink ratio-2:1, 600V, 25 Ft Reel.

Product details

General

Catalog Number

HSR34T300PF

Color

Red

Connector Type

THIN WALL REEL

Material

Cross-linked Polyolefin

UPC

781810213896

Conductor Related

Conductor Range

#1 AWG to #3/0 AWG

Conductor Size

1AWG - 3/0AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads

Specifications

Product Cross Section Image(s)

Sales Drawings

Videos

play
Heat Shrink Product Overview & Installation