BURNDY
HSFR_Photo_BW
HSFR_Photo_BW

HSR38T1200PF, Heat Shrink Tubing, 0.38" ID Min.(Exp.), 0.19" ID Max.(Rec.), #8 - 6, Polyolefin, Thin Wall, Red, Shrink ratio-2:1, 100 Ft Reel.

Brand:

Burndy

Catalog ID:

HSR38T1200PF

Heat Shrink Tubing, 0.38" ID Min.(Exp.), 0.19" ID Max.(Rec.), #8 - 6, Polyolefin, Thin Wall, Red, Shrink ratio-2:1, 100 Ft Reel.

Product details

General

Catalog Number

HSR38T1200PF

Color

Red

Material

POLYOLEFIN

UPC

781810242605

Conductor Related

Conductor Range

#8 AWG to #6 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

10