BURNDY
HSCFR_Photo_BW
HSCFR_Photo_BW

HSW12FR, Heat Shrink Tubing, 0.50" ID Min.(Exp.), 0.25" ID Max.(Rec.), #6 - #4, PVC, Fire retardant, Thin Wall, White, 50 Ft Reel.

Brand:

Burndy

Catalog ID:

HSW12FR

Heat Shrink Tubing, 0.50" ID Min.(Exp.), 0.25" ID Max.(Rec.), #6 - #4, PVC, Fire retardant, Thin Wall, White, 50 Ft Reel.

  • Flame Retardant
  • Flexible Polyvinylchloride
  • 2:1 Shrink Ratio
  • 600 Volts

Product details

General

Catalog Number

HSW12FR

Color

White

Connector Type

THIN WALL TUBES/REELS

Material

Polyvinyl chloride

UPC

781810266885

Conductor Related

Conductor Range

#6 AWG to #4 AWG

Conductor Size

4AWG - 1AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

16

Resources and downloads