BURNDY
HSCFR_Photo_BW
HSCFR_Photo_BW
play

HSW14FR, Heat Shrink Tubing, 0.25" ID Min.(Exp.), 0.13" ID Max.(Rec.), #12 - #10, PVC, Fire retardant, Thin Wall, White, 50 Ft Reel.

Brand:

Burndy

Catalog ID:

HSW14FR

Heat Shrink Tubing, 0.25" ID Min.(Exp.), 0.13" ID Max.(Rec.), #12 - #10, PVC, Fire retardant, Thin Wall, White, 50 Ft Reel.

  • Flame Retardant
  • Flexible Polyvinylchloride
  • 2:1 Shrink Ratio
  • 600 Volts

Product details

General

Catalog Number

HSW14FR

Color

White

Connector Type

THIN WALL TUBES/REELS

Material

Polyvinyl chloride

UPC

781810266908

Conductor Related

Conductor Range

#12 AWG to #10 AWG

Conductor Size

12AWG -8AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

48

Resources and downloads

Specifications

Product Cross Section Image(s)

Sales Drawings

Videos

play
Heat Shrink Product Overview & Installation