HSFR_Photo_BW
HSFR_Photo_BW

HSW38T48PF, Heat Shrink Tubing, 0.38" ID Min.(Exp.), 0.19" ID Max.(Rec.), #8 - 6, Polyolefin, Thin Wall, White, 4 Ft Reel.

Brand:

Burndy

Catalog ID:

HSW38T48PF

Heat Shrink Tubing, 0.38" ID Min.(Exp.), 0.19" ID Max.(Rec.), #8 - 6, Polyolefin, Thin Wall, White, 4 Ft Reel.

Product details

General

Color
White
Connector Type
THIN WALL REEL
Material
Cross-linked Polyolefin
UPC
781810212691

Conductor Related

Conductor Range
#8 AWG to #6 AWG
Conductor Size
8AWG - 6AWG

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - ETL
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1