BURNDY
HSFR_Photo_BW
HSFR_Photo_BW

HSY12FR250, Heat Shrink Tubing, Yellow

Brand:

Burndy

Catalog ID:

HSY12FR250

Heat Shrink Tubing, Yellow.

Product details

General

Connector Type

THIN WALL TUBES/REELS

Material

Polyvinyl chloride

UPC

781810267035

Conductor Related

Conductor Size

4AWG - 1AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Logistics

Minimum Pack Quantity

1