BURNDY
HSFR_Photo_BW
HSFR_Photo_BW

HSY12T48PF, Heat Shrink Tubing, 0.50" ID Min.(Exp.), 0.25" ID Max.(Rec.), #6 - 2, Polyolefin, Thin Wall, Yellow, Shrink ratio-2:1, 600V, 4 Ft Reel.

Brand:

Burndy

Catalog ID:

HSY12T48PF

Heat Shrink Tubing, 0.50" ID Min.(Exp.), 0.25" ID Max.(Rec.), #6 - 2, Polyolefin, Thin Wall, Yellow, Shrink ratio-2:1, 600V, 4 Ft Reel.

Product details

General

Catalog Number

HSY12T48PF

Color

Yellow

Connector Type

THIN WALL REEL

Material

Cross-linked Polyolefin

UPC

781810212745

Conductor Related

Conductor Range

#6 AWG to #2 AWG

Conductor Size

6AWG - 2AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

10