BURNDY
HSFR_Photo_BW
HSFR_Photo_BW

HSY200FR, Heat Shrink Tubing, 2" ID Min.(Exp.), 1" ID Max.(Rec.), 500 - 750, PVC, Thin Wall, Yellow, Shrink ratio-2:1, 25 Ft Reel.

Brand:

Burndy

Catalog ID:

HSY200FR

Heat Shrink Tubing, 2" ID Min.(Exp.), 1" ID Max.(Rec.), 500 - 750, PVC, Thin Wall, Yellow, Shrink ratio-2:1, 25 Ft Reel.

Product details

General

Color

Yellow

Connector Type

THIN WALL TUBES/REELS

Material

Polyvinyl chloride

UPC

781810267202

Conductor Related

Conductor Range

500-750 Kcmil

Conductor Size

800kcmil - 1000kcmil

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1