HSFR_Photo_BW
HSFR_Photo_BW

HSY38FR250, Heat Shrink Tubing, Yellow

Brand:

Burndy

Catalog ID:

HSY38FR250

Heat Shrink Tubing, Yellow.

Product details

General

Connector Type
THIN WALL TUBES/REELS
Material
Polyvinyl chloride
UPC
781810266946

Conductor Related

Conductor Size
6AWG - 4AWG

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - ETL
No
Standards - RoHS Compliance Status
UI
UL Listed
No

Logistics

Minimum Pack Quantity
1