HIGH_CAP _LIMITER_Image
HIGH_CAP _LIMITER_Image

HYMS34, High Capacity Limiter

Brand:

Burndy

Catalog ID:

HYMS34

High Capacity Limiter.

Product details

General

Connector Type
Limiter
Die Index
20
Physical Attribute - Number of Crimps Required
4
Plated
N
Plating Type
Unplated
UPC
621945465817
UPC 12 Digit
7818108031588

Dimensions

Dimension - B Length inch
1.88 in
Dimension - Hole Size inch
0.56 in
Dimension - P inch
0.81 in

Conductor Related

Conductor - Copper Str Size
500 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - UL Recognized
No

Logistics

Carton Quantity
12
Minimum Pack Quantity
1
Pallet Quantity
1080

Resources and downloads

Customer Notices

Sales Drawings